카탈로그: Sakai Manufacturing Co., Ltd.
생성됨: 18.04.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sakai Manufacturing Co., Ltd.
LCS-M
Sakai Manufacturing Co., Ltd.
Precision shaft fitting series
Leaf spring type
Powered by
CAD모델 선택
{sakai_mfg/precision_shaft_fitting_series/leaf_spring_type/lcs_m_asmtab.prj},{NB=LCS-65M-12x11},{AT=40},{AE=0.02},{AD=1},{AAD=±0.46},{MRS=10000},{TRO=5.88×10^4},{TRL=1.30×10^5},{ASC=124},{MOI=2.15×10^4},{MA=0.56},{SHD1=12},{SHD2=11},{W=4},{H=12.3},{A=65},{E1=44},{E2=44},{C=18},{F=8.5},{L=54.5},{J1=24.5},{J2=24.5},{G=5.5},{S1=27.25},{S2=27.25},{T=20},{M=M6},{VER=2},{MXX=0.000},{MXX1=0.0},{PPATH=lcs_m/lcs_m_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
AT
Allowable torque
[Nm]
AE
Allowable eccentricity
[mm]
AD
Allowable declination (one side)
[deg]
AAD
Allowable axial displacement
[mm]
MRS
Maximum rotation speed
[min^-1]
TRO
Torsional rigidity-overall
[Nm/rad]
TRL
Torsional rigidity-leaf spring only
[Nm/rad]
ASC
Axial spring constant
[N/mm]
MOI
Moment of inertia
[kgm^2]
MA
Mass
[kg]
SHD2
Shaft hole diameter
ⁿ/ₐ
W
Dimension
[mm]
H
Dimension
[mm]
A
Dimension
[mm]
E1
Dimension
[mm]
E2
Dimension
[mm]
C
Dimension
[mm]
F
Dimension
[mm]
L
Dimension
[mm]
J1
Dimension
[mm]
J2
Dimension
[mm]
G
Dimension
[mm]
S1
Dimension
[mm]
S2
Dimension
[mm]
T
Dimension
[mm]
M
Screw size
ⁿ/ₐ
LCS-55M-10x11
LCS-55M-10x11
25
0.02
1
±0.39
10000
2.94×10^4
5.00×10^4
59
0.93×10^4
0.34
11
4
12.3
55
38
38
18
4.0
44.8
20.0
20.0
4.8
22.40
22.40
17
M5
LCS-65M-12x11
LCS-65M-12x11
40
0.02
1
±0.46
10000
5.88×10^4
1.30×10^5
124
2.15×10^4
0.56
11
4
12.3
65
44
44
18
8.5
54.5
24.5
24.5
5.5
27.25
27.25
20
M6
LCS-65M-12x16
LCS-65M-12x16
40
0.02
1
±0.46
10000
5.88×10^4
1.30×10^5
124
2.19×10^4
0.60
16
5
17.4
65
44
38
28
10.0
70.0
24.5
40.0
5.5
27.25
42.75
20
M6
LCS-80M-12x16
LCS-80M-12x16
80
0.02
1
±0.58
10000
1.18×10^5
2.04×10^5
74
5.40×10^4
1.00
16
5
17.4
80
57
48
28
10.0
74.8
29.0
40.0
5.8
31.90
42.90
20
M8/M6
LCS-90M-17x16
LCS-90M-17x16
180
0.02
1
±0.64
10000
1.76×10^5
3.90×10^5
89
1.01×10^3
1.43
16
5
17.4
90
63
52
28
10.0
79.5
31.0
40.0
8.5
35.25
44.25
29
M8
암호
미리보기
3D
치수도
2D
암호
+81
(0) 3-5961-5031